COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Thread Sockets
> Item # 06441322
Item # 06441322, Nibco 2 x 1-1/2 Inch (in) Size Natural Thread Socket
661834-2 x 1-1/2 2 x 1-1/2 PVDF Natural MT x FT
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
661834-2X1-1/2
Prop 65
N/A
Yes
Size
N/A
2 x 1-1/2 in
Color
N/A
Natural
Material
N/A
Polyvinylidene Fluoride (PVDF)