COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Thread Sockets
> Item # 06441323
Item # 06441323, Nibco 3/4 x 1/2 Inch (in) Size Natural Thread Socket
661834-3/4 x 1/2 3/4 x 1/2 PVDF Natural MT x FT
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
661834-3/4X1/2
Prop 65
N/A
Yes
Size
N/A
3/4 x 1/2 in
Color
N/A
Natural
Material
N/A
Polyvinylidene Fluoride (PVDF)