COMPANY HEADER
Print Back
6133-1/2 1/2 Black PP S x S Sch 80 Socket
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 1546075

Prop 65

N/A Yes

Size

N/A 1/2 in

Color

N/A Black

Material

N/A Polypropylene

Pipe Schedule

N/A 80