COMPANY HEADER
Print Back
663333-3/4 3/4 PVDF Natural FPT x FPT Sch 80
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 663333-3/4

Prop 65

N/A Yes

Size

N/A 3/4 in

Color

N/A Natural

Material

N/A Polyvinylidene Fluoride (PVDF)

Pipe Schedule

N/A 80