COMPANY HEADER
Print Back
733-2-1 1 FTG x C Cast Copper Fitting Union
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 733-2-1

Prop 65

N/A Yes

Size

N/A 1 in

Material

N/A Cast Copper