Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCP-1.1/8 |
Series |
N/A UCP |
Base to Bore Centerline |
N/A 1.6875 in |
Base Width |
N/A 47.625 mm |
Bolt Center-to-Center Length |
N/A 117.475 mm |
Bore Diameter |
N/A 1.1250 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 83.344 mm |
Overall Length |
N/A 165.1 mm |
Overall Width |
N/A 1-1/2 in |
Seal Type |
N/A Contact Seal with Flinger |