Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UELP-1.3/4 |
Series |
N/A UELP |
Base to Bore Centerline |
N/A 2.1250 in |
Base Width |
N/A 53.975 mm |
Bolt Center-to-Center Length |
N/A 149.225 mm |
Bore Diameter |
N/A 1.7500 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Eccentric Collar |
Lubrication |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 106.363 mm |
Overall Length |
N/A 189.706 mm |
Overall Width |
N/A 2-7/32 in |
Seal Type |
N/A Contact Seal with Flinger |