Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UELPL-2.1/4 |
Series |
N/A UELPL |
Base to Bore Centerline |
N/A 2.6875 in |
Bore Diameter |
N/A 2.2500 in |
Bore Type |
N/A Round |
Closure Type |
N/A Open |
Duty Type |
N/A Light Duty |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Eccentric Collar |
UPC Code |
N/A 4547359235586 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Overall Height |
N/A 5.3438 in |
Overall Length |
N/A 9-1/2 in |
Overall Width |
N/A 2.7500 in |
Radial Dynamic Load Capacity |
N/A 52500 N |
Radial Static Load Capacity |
N/A 36000 N |