Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCHP208D1 |
Series |
N/A UCPH2 |
Base to Bore Centerline |
N/A 100 mm |
Base Width |
N/A 70 mm |
Bolt Center-to-Center Length |
N/A 137 mm |
Bore Diameter |
N/A 40 mm |
Bore Type |
N/A Round |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Lubrication |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 149 mm |
Overall Length |
N/A 184 mm |
Overall Width |
N/A 1.9375 in |
Radial Dynamic Load Capacity |
N/A 29.6 kN |
Radial Static Load Capacity |
N/A 18.2 kN |
Weight |
N/A 7.21 lb |