Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCP316D1 |
Series |
N/A UCP3 |
Base to Bore Centerline |
N/A 106 mm |
Base Width |
N/A 110 mm |
Bolt Center-to-Center Length |
N/A 300 mm |
Bore Diameter |
N/A 80 mm |
Bore Type |
N/A Round |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 210 mm |
Overall Length |
N/A 400 mm |
Overall Width |
N/A 86 mm |
Replacement Bearing |
N/A UC316D1 |
Seal Type |
N/A Contact Seal with Flinger |
Weight |
N/A 37.67 lb |