COMPANY HEADER
Print Back
UCP328D1 with Lube Hole and Grease Fitting
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCP328D1

Series

N/A UCP3

Bore Diameter

N/A 140 mm

Bore Type

N/A Round

Housing Material

N/A Cast Iron

UPC Code

N/A 4547359227116

Mounting Type

N/A 2-Bolt Base

Weight

N/A 180.40 lb