COMPANY HEADER
Print Back
JELPL-1 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A JELPL-1

Series

N/A JELPL

Base to Bore Centerline

N/A 4.1250 in

Bore Diameter

N/A 4.1250 in

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359081213

Mounting Type

N/A 2-Bolt Base