Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCP215-300D1 |
Series |
N/A UCP2 |
Base to Bore Centerline |
N/A 3.2500 in |
Bolt Center-to-Center Length |
N/A 8.5313 in |
Bolt Size |
N/A 0.7500 in |
Bore Diameter |
N/A 3.0000 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Lubrication Fitting |
UPC Code |
N/A 4547359225785 |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 6.4063 in |
Overall Length |
N/A 10.8125 in |
Overall Width |
N/A 3.0630 in |
Replacement Bearing |
N/A UC215-300D1 |
Seal Type |
N/A Contact Seal with Flinger |
Weight |
N/A 15.52 lb |