Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCUP207-107D1 |
Series |
N/A UCUP2 |
Base to Bore Centerline |
N/A 1.8750 in |
Base Width |
N/A 1-7/8 in |
Bolt Center-to-Center Length |
N/A 3.1563 in |
Bore Diameter |
N/A 1.4375 in |
Bore Type |
N/A Round |
Duty Type |
N/A Light Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Lubrication Fitting |
Mounting Type |
N/A Tapped Base |
Operating Temperature Range |
N/A -15 to 100 ÂșC |
Overall Height |
N/A 3.7500 in |
Overall Length |
N/A 4.3438 in |
Overall Width |
N/A 1.689 in |
Replacement Bearing |
N/A UC207-107D1 |
Seal Type |
N/A Contact Seal with Flinger |
Weight |
N/A 3.42 lb |