Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A ASPP207-106 |
Series |
N/A ASPP2 |
Base to Bore Centerline |
N/A 1.5625 in |
Bore Diameter |
N/A 1.3750 in |
Bore Type |
N/A Round |
Housing Material |
N/A Stainless Steel |
Locking Device |
N/A Set Screw Collar |
UPC Code |
N/A 4547359020366 |
Mounting Type |
N/A 2-Bolt Base |
Weight |
N/A 1.37 lb |