COMPANY HEADER
Print Back
UCPL205-014D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCPL205-014D1

Series

N/A UCPL

Base to Bore Centerline

N/A 1.3125 in

Bore Diameter

N/A 0.8750 in

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359502626

Mounting Type

N/A 2-Bolt Base