COMPANY HEADER
Print Back
UELPL211-203D1 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELPL211-203D1

Series

N/A UELPL

Base to Bore Centerline

N/A 2.4380 in

Bore Diameter

N/A 2.1880 in

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359505917

Mounting Type

N/A 2-Bolt Base