COMPANY HEADER
Print Back
AELP204-012D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A AELP204-012D1

Series

N/A AELP2

Base to Bore Centerline

N/A 1.3110 in

Bore Diameter

N/A 0.7500 in

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359461190

Mounting Type

N/A 2-Bolt Base