Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCP211-200D1 |
Series |
N/A UCP2 |
Base to Bore Centerline |
N/A 2.5000 in |
Base Width |
N/A 2-3/8 in |
Bolt Center-to-Center Length |
N/A 6.7188 in |
Bore Diameter |
N/A 2.0000 in |
Bore Type |
N/A Round |
Duty Type |
N/A Light Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 4.9688 in |
Overall Length |
N/A 8.6250 in |
Overall Width |
N/A 2.189 in |
Radial Dynamic Load Capacity |
N/A 9750 lb |
Radial Static Load Capacity |
N/A 6570 lb |
Replacement Bearing |
N/A UC211-200D1 |
Seal Type |
N/A Contact Seal with Flinger |
Standards Met |
N/A American National Standards Institute (ANSI) Anti-Friction Bearing Manufacturers Association (AFBMA) International Organization for Standardization (ISO) |