Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A AELP207-104D1 |
Series |
N/A AELP2 |
Base to Bore Centerline |
N/A 1.8740 in |
Bore Diameter |
N/A 1.2500 in |
Bore Type |
N/A Round |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Eccentric Collar |
UPC Code |
N/A 4547359461282 |
Mounting Type |
N/A 2-Bolt Base |
Weight |
N/A 3.75 lb |