COMPANY HEADER
Print Back
AELRPP206-103
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A AELRPP206-103

Series

N/A AELRPP2

Base to Bore Centerline

N/A 1.5630 in

Bore Diameter

N/A 1.1880 in

Bore Type

N/A Round

Duty Type

N/A Light Duty

Housing Material

N/A Stainless Steel

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359461459

Mounting Type

N/A 2-Bolt Base

Weight

N/A 1.29 lb