COMPANY HEADER
Print Back
C-UCP212-207D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A C-UCP212-207D1

Series

N/A C-UCP2

Base to Bore Centerline

N/A 2.7500 in

Bore Diameter

N/A 2.4375 in

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359040869

Mounting Type

N/A 2-Bolt Base