Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCHP207D1 |
Series |
N/A UCPH2 |
Base to Bore Centerline |
N/A 95 mm |
Bore Diameter |
N/A 35 mm |
Bore Type |
N/A Round |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
UPC Code |
N/A 4547359001471 |
Mounting Type |
N/A 2-Bolt Base |
Weight |
N/A 5.1200 lb |