Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCP305-100D1 |
Series |
N/A UCP3 |
Base to Bore Centerline |
N/A 1.7717 in |
Bore Diameter |
N/A 1.0000 in |
Bore Type |
N/A Round |
Duty Type |
N/A Heavy-Duty |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
UPC Code |
N/A 4547359226058 |
Mounting Type |
N/A 2-Bolt Base |
Weight |
N/A 3.11 lb |