Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCP314-212D1 |
Series |
N/A UCP3 |
Base to Bore Centerline |
N/A 3.7340 in |
Bore Diameter |
N/A 2.7500 in |
Bore Type |
N/A Round |
Duty Type |
N/A Heavy-Duty |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
UPC Code |
N/A 4547359503609 |
Mounting Type |
N/A 2-Bolt Base |
Weight |
N/A 26.54 lb |