Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCP315-215D1 |
Series |
N/A UCP3 |
Base to Bore Centerline |
N/A 3.9375 in |
Base Width |
N/A 3-15/16 in |
Bolt Center-to-Center Length |
N/A 11.4063 in |
Bore Diameter |
N/A 2.9375 in |
Bore Type |
N/A Round |
Duty Type |
N/A Heavy-Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Operating Temperature Range |
N/A -15 to 100 ÂșC |
Overall Height |
N/A 7.7813 in |
Overall Length |
N/A 14.4063 in |
Overall Width |
N/A 3.2283 in |
Replacement Bearing |
N/A UCP315-215D1 |
Seal Type |
N/A Contact Seal with Flinger |
Weight |
N/A 31.77 lb |