Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCPX09-112D1 |
Series |
N/A UCPX |
Base to Bore Centerline |
N/A 2.3125 in |
Bore Diameter |
N/A 1.7500 in |
Bore Type |
N/A Round |
Duty Type |
N/A Medium Duty |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
UPC Code |
N/A 4547359502848 |
Mounting Type |
N/A 2-Bolt Base |
Weight |
N/A 7.170 lb |