Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UELP206D1 |
Series |
N/A UELP2 |
Base to Bore Centerline |
N/A 1.6890 in |
Bore Diameter |
N/A 1.1810 in |
Bore Type |
N/A Round |
Duty Type |
N/A Light Duty |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Eccentric Collar |
UPC Code |
N/A 4547359235920 |
Mounting Type |
N/A 2-Bolt Base |
Weight |
N/A 3.04 lb |