COMPANY HEADER
Print Back
UELP212D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELP212D1

Series

N/A UELP2

Base to Bore Centerline

N/A 2.7480 in

Bore Diameter

N/A 2.3622 in

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359738278

Mounting Type

N/A 2-Bolt Base