COMPANY HEADER
Print Back
UELP318-307D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELP318-307D1

Series

N/A UELP3

Base to Bore Centerline

N/A 4.6410 in

Bore Diameter

N/A 3.4380 in

Bore Type

N/A Round

Duty Type

N/A Heavy-Duty

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359506594

Mounting Type

N/A 2-Bolt Base