COMPANY HEADER
Print Back
CM-SPW2222-315N1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A CM-SPW2222-315N1

Series

N/A SPW

Base to Bore Centerline

N/A 125 mm

Bore Diameter

N/A 3.9375 in

Bore Type

N/A Round

Duty Type

N/A Heavy-Duty

Housing Material

N/A Cast Iron

UPC Code

N/A 4547359665017

Mounting Type

N/A 2-Bolt Base