COMPANY HEADER
Print Back
AELP207-107D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A AELP207-107D1

Series

N/A AELP2

Base to Bore Centerline

N/A 1.8740 in

Bore Diameter

N/A 1.4375 in

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359461329

Mounting Type

N/A 2-Bolt Base