COMPANY HEADER
Print Back
UELP207-106D1W3 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELP207-106D1W3

Series

N/A UELP2

Base to Bore Centerline

N/A 1.8750 in

Bore Diameter

N/A 1.3750 in

Bore Type

N/A Round

Duty Type

N/A Light Duty

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359235968

Mounting Type

N/A 2-Bolt Base

Weight

N/A 4.1200 lb