Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCP204D1 |
Series |
N/A UCP2 |
Base to Bore Centerline |
N/A 33.3 mm |
Bolt Center-to-Center Length |
N/A 95 mm |
Bore Diameter |
N/A 20 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
UPC Code |
N/A 4547359001549 |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 65 mm |
Overall Length |
N/A 127 mm |
Weight |
N/A 1.53 lb |