COMPANY HEADER
Print Back
UCP207-107D1 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCP207-107D1

Series

N/A UCP2

Base to Bore Centerline

N/A 1.8750 in

Bore Diameter

N/A 1.4375 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359503180

Mounting Type

N/A 2-Bolt Base

Weight

N/A 3.53 lb