Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCP212-204D1 |
Series |
N/A UCP2 |
Base to Bore Centerline |
N/A 2.7500 in |
Base Width |
N/A 2.7500 in |
Bolt Center-to-Center Length |
N/A 7.2500 in |
Bore Diameter |
N/A 2.2500 in |
Bore Type |
N/A Round |
Duty Type |
N/A Light Duty |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Lubrication Fitting |
UPC Code |
N/A 4547359503418 |
Maximum Speed |
N/A 2500 rpm |
Mounting Type |
N/A 2-Bolt Base |
Operating Temperature Range |
N/A -40 to 250 ºF |
Overall Height |
N/A 5.4375 in |
Overall Length |
N/A 9-1/2 in |
Radial Dynamic Load Capacity |
N/A 11800 lbf |
Radial Static Load Capacity |
N/A 8100 lbf |
Replacement Bearing |
N/A UC212-204D1 |
Seal Type |
N/A Contact/Lip |
Weight |
N/A 10.54 lb |