Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCPX-1.1/2 |
Series |
N/A UCPX |
Base to Bore Centerline |
N/A 2.1250 in |
Bore Diameter |
N/A 1.5000 in |
Bore Type |
N/A Round |
Duty Type |
N/A Medium Duty |
End Type |
N/A Open |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Oxide |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 4.1875 in |
Overall Length |
N/A 7.0625 in |
Overall Width |
N/A 1.9375 in |
Seal Type |
N/A Contact Seal with Flinger |
Features & Benefits |
N/A
|