Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCP-3 |
Series |
N/A UCP |
Base to Bore Centerline |
N/A 3.2500 in |
Base Width |
N/A 73.819 mm |
Bolt Center-to-Center Length |
N/A 215.9 mm |
Bore Diameter |
N/A 3.0000 in |
Bore Type |
N/A Round |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Steel |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 162.719 mm |
Overall Length |
N/A 274.638 mm |
Overall Width |
N/A 3-1/16 in |