Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A CM-UCP206D1 |
Series |
N/A CM-UCP |
Base to Bore Centerline |
N/A 3.5000 in |
Bore Diameter |
N/A 30 mm |
Bore Type |
N/A Round |
Housing Material |
N/A Cast Iron |
UPC Code |
N/A 4547359050820 |
Mounting Type |
N/A 2-Bolt Base |
Weight |
N/A 3.82 lb |