COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Mounted Bearings, Housings, and Inserts
>
Pillow Block and Base-Mount Bearings
>
Pillow Block Bearing Units
>
Pillow Block Ball Bearing Units
>
NTN Pillow Block Ball Bearing Units
> Item # 03145695
Item # 03145695, NTN UCPX Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit
UCPX-1.1/4 Pillow Block
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
UCPX-1.1/4
Series
N/A
UCPX
Bore Diameter
N/A
1.2500 in
Bore Type
N/A
Round
Expansion Type
N/A
Non-Expansion Bearing (Fixed)
Finish/Coating
N/A
Uncoated
Overall Height
N/A
3.3125 in
Overall Length
N/A
3.7031 in