Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UELPL-1.1/4S |
Series |
N/A UELPL |
Base to Bore Centerline |
N/A 1.5625 in |
Bore Diameter |
N/A 1.2500 in |
Bore Type |
N/A Round |
Closure Type |
N/A Open |
Duty Type |
N/A Light Duty |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Eccentric Collar |
UPC Code |
N/A 4547359235449 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Overall Height |
N/A 3.1563 in |
Overall Length |
N/A 6-1/2 in |
Overall Width |
N/A 1.8750 in |
Radial Dynamic Load Capacity |
N/A 19500 N |
Radial Static Load Capacity |
N/A 11300 N |