Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UELUP208-108D1 |
Series |
N/A UELUP2 |
Base to Bore Centerline |
N/A 1.9375 in |
Base Width |
N/A 2-1/8 in |
Bolt Center-to-Center Length |
N/A 3.3125 in |
Bore Diameter |
N/A 1.5000 in |
Bore Type |
N/A Round |
Duty Type |
N/A Light Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Eccentric Collar |
Lubrication |
N/A Lubrication Fitting |
Mounting Type |
N/A Tapped Base |
Overall Height |
N/A 3.9375 in |
Overall Length |
N/A 4.5625 in |
Overall Width |
N/A 2.2170 in |
Replacement Bearing |
N/A UEL208-108D1W3 |