Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCHP204D1 |
Series |
N/A UCHP2 |
Base to Bore Centerline |
N/A 2.7500 in |
Base Width |
N/A 1-9/16 in |
Bolt Center-to-Center Length |
N/A 3.7500 in |
Bore Diameter |
N/A 20 mm |
Bore Type |
N/A Round |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 3.9688 in |
Overall Length |
N/A 5 in |
Overall Width |
N/A 1.5625 in |
Replacement Bearing |
N/A UC204D1 |
Standards Met |
N/A Japanese Industrial Standards (JIS) |
Weight |
N/A 1.96 lb |