COMPANY HEADER
Print Back
UELP314-211D1 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELP314-211D1

Series

N/A UELP3

Base to Bore Centerline

N/A 95 mm

Bore Diameter

N/A 70 mm

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359652628

Mounting Type

N/A 2-Bolt Base