COMPANY HEADER
Print Back
UCPX12D1 60 mm Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCPX12D1

Series

N/A UCPX

Base to Bore Centerline

N/A 3.0000 in

Base Width

N/A 83 mm

Bolt Center-to-Center Length

N/A 203 mm

Bore Diameter

N/A 60 mm

Bore Type

N/A Round

Duty Type

N/A Medium Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

Lubrication

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 151 mm

Overall Length

N/A 286 mm

Overall Width

N/A 2-9/16 in

Radial Dynamic Load Capacity

N/A 12930 lb

Radial Static Load Capacity

N/A 9000 lb

Replacement Bearing

N/A UCX12D1

Seal Type

N/A Contact Seal with Flinger

Standards Met

N/A American National Standards Institute (ANSI) Anti-Friction Bearing Manufacturers Association (AFBMA) International Organization for Standardization (ISO)

Weight

N/A 15.26 lb