COMPANY HEADER
Print Back
UELP207D1 Pillow 35MM
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELP207D1

Series

N/A UELP2

Base to Bore Centerline

N/A 1.8740 in

Bore Diameter

N/A 1.3780 in

Bore Type

N/A Round

Duty Type

N/A Light Duty

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359236002

Mounting Type

N/A 2-Bolt Base

Weight

N/A 3.98 lb