COMPANY HEADER
Print Back
UCPX17D1 Pillow Block 85 mm Shaft
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCPX17D1

Series

N/A UCPX

Base to Bore Centerline

N/A 4.0000 in

Bore Diameter

N/A 3.3465 in85 mm

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359224078

Mounting Type

N/A 2-Bolt Base