COMPANY HEADER
Print Back
UELP206-103D1V1 Mounted Unit (Cast Iron)
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELP206-103D1V1

Series

N/A UELP2

Base to Bore Centerline

N/A 1.6880 in

Bore Diameter

N/A 1.1880 in

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359235913

Mounting Type

N/A 2-Bolt Base