COMPANY HEADER
Print Back
UCP321D1 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCP321D1

Series

N/A UCP3

Base to Bore Centerline

N/A 5.5118 in

Bore Diameter

N/A 4.1339 in

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359226935

Mounting Type

N/A 2-Bolt Base