COMPANY HEADER
Print Back
C-SPAW2215-207N1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A C-SPAW2215-207N1

Series

N/A C-SPAW

Base to Bore Centerline

N/A 3.2500 in

Bore Diameter

N/A 2.4375 in

Bore Type

N/A Round

Housing Material

N/A Ductile Iron

UPC Code

N/A 4547359815412

Mounting Type

N/A 2-Bolt Base